IESNA:LM-63-2002
[TEST]P1302885
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2509-551-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS17R70W2N902765DE010 E3LDWW1H_2700K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R70 optic, 2700K CCT AND, 90CRI , E3LDWW1H TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]955
TILT=NONE
1 -1 1 38 11 1 1 -0.25 -0.25 0
1 1 19.4
0 2 2.5 5 7.5 10 12.5 15 17.5 20
22.5 25 27.5 30 32.5 35 37.5 40 42.5 45
47.5 50 52.5 55 57.5 60 62.5 65 67.5 70
72.5 75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
685.6 684.1 684.1 671.6 652.8 629.4 601.3 566.9 532.6 495.1
457.6 420.1 385.8 353 320.2 290.5 265.5 237.4 210.8 189
170.2 153.1 135.9 120.3 106.2 92.1 78.1 64 51.5 40.6
28.1 20.3 14.1 7.8 4.7 1.6 0 0
685.6 684.1 682.5 671.6 652.8 629.4 599.7 566.9 532.6 493.5
456.1 420.1 385.8 351.4 320.2 290.5 267.1 239 210.8 189
170.2 153.1 135.9 120.3 106.2 92.1 78.1 65.6 53.1 40.6
28.1 20.3 14.1 7.8 4.7 1.6 0 0
685.6 684.1 682.5 671.6 652.8 629.4 599.7 566.9 531 495.1
457.6 421.7 385.8 351.4 320.2 290.5 270.2 240.5 210.8 190.5
171.8 153.1 135.9 120.3 106.2 92.1 78.1 65.6 53.1 40.6
28.1 20.3 14.1 7.8 4.7 1.6 0 0
685.6 684.1 682.5 671.6 652.8 629.4 599.7 568.5 532.6 496.7
459.2 423.3 385.8 353 321.7 293.6 268.6 239 212.4 192.1
171.8 154.6 135.9 120.3 106.2 92.1 78.1 65.6 53.1 40.6
28.1 20.3 12.5 7.8 3.1 1.6 0 0
685.6 684.1 682.5 671.6 654.4 631 601.3 568.5 534.1 498.2
460.7 424.8 388.9 356.1 323.3 296.7 268.6 240.5 215.5 193.7
173.4 154.6 137.4 120.3 106.2 92.1 78.1 65.6 53.1 40.6
28.1 18.7 12.5 7.8 3.1 1.6 0 0
685.6 684.1 682.5 671.6 654.4 631 602.9 570.1 535.7 499.8
462.3 426.4 392 359.2 328 299.9 270.2 243.6 217.1 195.2
174.9 156.2 137.4 121.8 106.2 90.6 78.1 65.6 53.1 40.6
28.1 18.7 10.9 6.2 3.1 0 0 0
685.6 684.1 682.5 671.6 654.4 632.5 602.9 571.6 537.3 501.3
467 429.5 395.1 362.3 331.1 301.4 271.8 245.2 220.2 196.8
176.5 156.2 137.4 121.8 106.2 92.1 78.1 65.6 53.1 40.6
28.1 18.7 10.9 6.2 3.1 0 0 0
685.6 684.1 682.5 671.6 654.4 631 602.9 571.6 538.8 504.5
468.6 432.6 398.3 365.5 332.7 304.6 274.9 246.8 221.8 198.4
176.5 157.7 139 121.8 106.2 92.1 79.7 67.2 53.1 40.6
28.1 18.7 10.9 4.7 1.6 0 0 0
685.6 684.1 682.5 673.2 656 631 604.4 573.2 540.4 506
470.1 434.2 399.8 367 335.8 307.7 278 248.3 223.3 199.9
178 157.7 139 121.8 106.2 92.1 79.7 67.2 54.7 40.6
29.7 18.7 10.9 4.7 1.6 0 0 0
685.6 684.1 684.1 671.6 656 632.5 604.4 573.2 540.4 506
470.1 435.8 401.4 368.6 337.4 307.7 278 249.9 223.3 199.9
179.6 157.7 139 121.8 106.2 92.1 79.7 67.2 54.7 40.6
29.7 18.7 10.9 4.7 1.6 0 0 0
685.6 682.5 682.5 671.6 654.4 632.5 604.4 574.8 540.4 506
473.2 435.8 401.4 370.2 337.4 307.7 278 249.9 223.3 199.9
178 157.7 139 121.8 106.2 92.1 79.7 67.2 54.7 42.2
29.7 18.7 9.4 4.7 1.6 0 0 0
